RLC-0750-6-0, Liq_cool LCL-filt

141F1321

RLC-0750-6-0

Product details

Gross weight 654 kg
Net weight 517.3 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Product Series LCL Filter liquid cooled
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality