RFI-0100-6-0, EMC filt 100A 690V IP00

141F1295

RFI-0100-6-0

Product details

Gross weight 6 kg
Net weight 5.8 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality