REG-1180-6-0-P, LCL 1180A 690V IP00 AN

141F1265

REG-1180-6-0-P

Product details

Gross weight 255 kg
Net weight 255 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Product Series LCL Filter. Natural convection
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality