REG-1160-5-0-P, LCL 1160A 500V IP00 AN

141F1264

REG-1160-5-0-P

Product details

Gross weight 162 kg
Net weight 162 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Product Series LCL Filter. Natural convection
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality