REG-0180-5-0-P REG Filt 180A 500V IP00

141F1250

REG-0180-5-0-P

Product details

Gross weight 133.5 kg
Net weight 123.5 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Product Series LCL Filter. Natural convection
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality