REG-0122-6-0-P, LCL 122A 690V IP00 AN

141F1249

REG-0122-6-0-P

Product details

Gross weight 78 kg
Net weight 39 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Product Series LCL Filter. Natural convection
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality