Heating Mats, DEVIheat™ 150S, 150 W/m², 1.00 m², Supply voltage [V] AC: 230
140F9995
Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 1.00, Application: Floor heating
Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 1.00, Application: Floor heating
Gross weight | 1.001 Kilogram |
Net weight | 1.001 Kilogram |
Volume | 0.001 Liter |
EAN | 5703466212806 |
Gross weight | 1.001 Kilogram |
Net weight | 1.001 Kilogram |
Volume | 0.001 Liter |
EAN | 5703466212806 |
Application | Floor heating |
Approval | CE |
Cable type | Single conductor |
CE evaluated | Yes |
Coverage area [m²] | 1 m² |
EPD available | Yes |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Mat length [m] | 1 m |
Mat output [W/m²] | 150 W/m² |
Mat width [m] | 0.5 m |
Product group | Heating Mats |
REACH Candidate List substances | No |
Set accessories | No |
Supply voltage [V] AC | 230 V |
Type | DEVIheat™ 150S |
UL evaluated | Out of scope |
Application | Floor heating |
Approval | CE |
Cable type | Single conductor |
CE evaluated | Yes |
Coverage area [m²] | 1 m² |
EPD available | Yes |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Mat length [m] | 1 m |
Mat output [W/m²] | 150 W/m² |
Mat width [m] | 0.5 m |
Product group | Heating Mats |
REACH Candidate List substances | No |
Set accessories | No |
Supply voltage [V] AC | 230 V |
Type | DEVIheat™ 150S |
UL evaluated | Out of scope |