Heating Cables, DEVIcomfort™ 10T, 10 W/m, 1.00 m, Supply voltage [V] AC: 230
140F9988
Cable type: Twin conductor, Product version: Drum, Heating principle: Serial resistive, Application: Floor heating
Cable type: Twin conductor, Product version: Drum, Heating principle: Serial resistive, Application: Floor heating
Gross weight | 0.361 Kilogram |
Net weight | 0.357 Kilogram |
Volume | 0.001 Liter |
EAN | 5703466212882 |
Gross weight | 0.361 Kilogram |
Net weight | 0.357 Kilogram |
Volume | 0.001 Liter |
EAN | 5703466212882 |
Application | Floor heating |
Approval | CE |
Cable length [m] | 1 m |
Cable output [W/m] | 10 W/m |
Cable type | Twin conductor |
CE evaluated | Yes |
EPD available | Yes |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Product group | Heating Cables |
Product version | Drum |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Type | DEVIcomfort™ 10T |
UL evaluated | Out of scope |
Application | Floor heating |
Approval | CE |
Cable length [m] | 1 m |
Cable output [W/m] | 10 W/m |
Cable type | Twin conductor |
CE evaluated | Yes |
EPD available | Yes |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Product group | Heating Cables |
Product version | Drum |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Type | DEVIcomfort™ 10T |
UL evaluated | Out of scope |