Heating Cables, DEVIflex™ 18T, 18 W/m, 17.5 m, Supply voltage [V] AC: 230

140F1401

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating

제품 세부정보

Gross weight 1.492 Kilogram
Net weight 1.191 Kilogram
Volume 8.046 Liter
EAN 5703466226285

 

Application Pipe / tank frost protection
Floor heating
Cold store
Sport fields
Bending diameter [mm] [Min] 50 mm
Cable length [m] 17.5 m
Cable on drum No
Cable output [W/m] 18 W/m
Cable resistance [Ohm] 171.2
Cable screen Alufoil 100%
CE evaluated Yes
Certification company Intertek Semko
UkrTEST
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 3
Cold lead length [m] 2.3 m
Cold lead quantity 1
Cold lead size [mm²] 1.5 mm²
Cold lead type DTCL
Conductor insulation XLPE
Contain batteries No
Cut to length No
Deformation strength [N] >1500 N
Description DEVIflex 18T 310W 230V 17.5m
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 310 W
Heating principle Serial resistive
Installation temperature [°C] [Min] -5 °C
Lead free ¿¹
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 60 °C
Outer sheath PVC
Outer sheath colour 빨강
Package depth [mm] 386 mm
Package height [mm] 54 mm
Package width [mm] 386 mm
Product version Ready-made
Pulling strength [N] >500 N
REACH 후보 목록 물질 No
Set accessories No
Supply voltage [V] AC 230 V
UL evaluated Out of scope
UNSPSC 코드 26121601
UV Protected 없음
Warranty [Year] 20
Warranty type 20-year full service warranty
승인 CE
UkrTEST
EAC
전선의 종류 Twin conductor
제품군 Heating Cables
케이블 직경 [mm] 6.9 mm
형식 DEVIflex™ 18T

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality