Heizleitungen, DEVIsafe™ 20T, 20 W/m, 50 m, Versorgungsspannung [V] [AC]: 230

140F1279

This product is not available in this store. Please contact your local Customer Service Center.

Kabeltyp: Zweileiter, Heizprinzip: Serielle widerstandsfähig

Product details

Gross weight 3.737 Kilogram
Net weight 3.7 Kilogram
Volume 21.157 Liter
EAN 5703466224151

 

Application Sport fields
Cold store
Roof frost protection
Ground ice and snow melting
Vineyard frost protection
Approval CE
EAC
Bending diameter [mm] [Min] 50 mm
Cable diameter [mm] 6.9 mm
Cable length [m] 50 m
Cable on drum No
Cable output [W/m] 20 W/m
Cable resistance [Ohm] 53
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 3
Cold lead length [m] 2.3 m
Cold lead quantity 1
Cold lead size [mm²] 1.5 mm²
Cold lead type DTCL
Conductor insulation XLPE
Contain batteries No
Cut to length No
Deformation strength [N] >1500 N
Description DEVIsafe 20T 1000W 230V 50m
Element IP Class IPX7
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 1000 W
Heating principle Serial resistive
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 60 °C
Outer sheath PVC
Outer sheath colour Black
Package depth [mm] 386 mm
Package height [mm] 92 mm
Package width [mm] 386 mm
Product group Heating Cables
Product version Ready-made
Pulling strength [N] >500 N
REACH Candidate List substances No
Supply voltage [V] AC 230 V
Type DEVIsafe™ 20T
UL evaluated Out of scope
UNSPSC CODE 26121601
UV Protected Yes
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality