Heizleitungen, DEVIflex™ 18T, 18 W/m, 37 m, Versorgungsspannung [V] [AC]: 230

140F1241

This product is not available in this store. Please contact your local Customer Service Center.

Kabeltyp: Zweileiter, Heizprinzip: Serielle widerstandsfähig

Product details

Bruttogewicht 2.883 Kilogram
Gewicht netto 2.854 Kilogram
Volume 13.708 Liter
EAN 5703466223772

 

Application Pipe / tank frost protection
Floor heating
Cold store
Sport fields
Approval CE
UkrTEST
EAC
Bending diameter [mm] [Min] 50 mm
Cable diameter [mm] 6.9 mm
Cable on drum No
Cable output [W/m] 18 W/m
Cable resistance [Ohm] 77.7
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company Intertek Semko
UkrTEST
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 3
Cold lead length [m] 2.3 m
Cold lead quantity 1
Cold lead size [mm²] 1.5 mm²
Cold lead type DTCL
Conductor insulation XLPE
Contain batteries No
Cut to length No
Deformation strength [N] >1500 N
Description DEVIflex 18T 680W 230V 37m
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 680 W
Heating principle Serial resistive
Installation temperature [°C] [Min] -5 °C
Kabellänge [m] 37 m
Lead free Yes
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 60 °C
Outer sheath PVC
Outer sheath colour Red
Package depth [mm] 386 mm
Package height [mm] 92 mm
Package width [mm] 386 mm
Product group Heating Cables
Product version Ready-made
Pulling strength [N] >500 N
REACH Candidate List substances No
Set accessories No
Type DEVIflex™ 18T
UL evaluated Out of scope
UNSPSC CODE 26121601
UV Protected No
Versorgungsspannung [V] [AC] 230 V
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality