Heizleitungen, DEVIflex™ 18T, 18 W/m, 29 m, Versorgungsspannung [V] [AC]: 230

140F1239

Kabeltyp: Zweileiter, Heizprinzip: Serielle widerstandsfähig

Product details

Bruttogewicht 2.119 Kilogram
Gewicht netto 2.098 Kilogram
Volume 8.046 Liter
EAN 5703466223758

 

Anwendung Pipe / tank frost protection
Floor heating
Cold store
Sport fields
Approval CE
EAC
UkrTEST
Bending diameter [mm] [Min] 50 mm
Betriebstemperatur [°C] [max.] 60 °C
Cable diameter [mm] 6.9 mm
Cable on drum No
Cable output [W/m] 18 W/m
Cable resistance [Ohm] 98.6
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company Intertek Semko
UkrTEST
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 3
Cold lead length [m] 2.3 m
Cold lead quantity 1
Cold lead size [mm²] 1.5 mm²
Cold lead type DTCL
Conductor insulation XLPE
Contain batteries No
Cut to length No
Deformation strength [N] >1500 N
Description DEVIflex 18T 535W 230V 29m
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 535 W
Heating principle Serial resistive
Installation temperature [°C] [Min] -5 °C
Kabellänge [m] 29 m
Lead free Yes
Non operating temperature [°C] [Max] 90 °C
Outer sheath PVC
Outer sheath colour Red
Package depth [mm] 386 mm
Package height [mm] 54 mm
Package width [mm] 386 mm
Product group Heating Cables
Produkttyp Ready-made
Pulling strength [N] >500 N
REACH Candidate List substances No
Set accessories No
Type DEVIflex™ 18T
UL evaluated Out of scope
UNSPSC CODE 26121601
UV Protected No
Versorgungsspannung [V] [AC] 230 V
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality