Heating Cables, DEVIflex™ 10T, 10 W/m, 70.00 m, Supply voltage [V] AC: 230

140F1225

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating

Product details

Gross weight 4.575 Kg
Net weight 4.53 Kg
Volume 21.157 Liter
EAN 5703466223611

 

Application Pipe / tank frost protection
Floor heating
Cold store
Sport fields
Approval CE
UkrTEST
EAC
Bending diameter [mm] [Min] 42 mm
Cable diameter [mm] 6.9 mm
Cable length [m] 70 m
Cable on drum No
Cable output [W/m] 10 W/m
Cable resistance [Ohm] 76.3
Cable screen Alufoil 100%
Cable type Twin conductor
Certification company Intertek Semko
UkrTEST
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 3
Cold lead length [m] 2.3 m
Cold lead quantity 1
Cold lead size [mm²] 1.5 mm²
Cold lead type DTCL
Conductor insulation XLPE
Cut to length No
Deformation strength [N] 1500 N
Description DEVIflex 10T 695W 230V 70m
Element IP Class IPX7
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 695 W
Heating principle Serial resistive
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 75 °C
Outer sheath PVC
Outer sheath colour Red
Package depth [mm] 380 mm
Package height [mm] 120 mm
Package width [mm] 380 mm
Product group Heating Cables
Product version Ready-made
Pulling strength [N] 500 N
REACH Candidate List substances No
Supply voltage [V] AC 230 V
Type DEVIflex™ 10T
UK RoHS compliance Yes
UNSPSC CODE 26121601
UV Protected No
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality