Varmekabler, DEVIflex™ 6T, 6 W/m, 160 m, Forsyningsspænding [V] AC: 230
140F1211
EL: 7235870118,
VVS: 345953091
Kabeltype: Dobbeltleder, Varmeprincip: Seriel resistiv
Kabeltype: Dobbeltleder, Varmeprincip: Seriel resistiv
Gross weight | 9.68 Kilogram |
Net weight | 9.38 Kilogram |
Volume | 30.842 Liter |
EAN | 5703466223475 |
Gross weight | 9.68 Kilogram |
Net weight | 9.38 Kilogram |
Volume | 30.842 Liter |
EAN | 5703466223475 |
Application |
Pipe / tank frost protection Floor heating Cold store Sport fields |
Approval |
CE UkrTEST EAC |
Bending diameter [mm] [Min] | 50 mm |
Cable diameter [mm] | 6.9 mm |
Cable length [m] | 160 m |
Cable on drum | No |
Cable output [W/m] | 6 W/m |
Cable resistance [Ohm] | 57.9 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company |
Intertek Semko UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 2.3 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DTCL |
Conductor insulation | XLPE |
Contain batteries | No |
Cut to length | No |
Deformation strength [N] | >1500 N |
Description | DEVIflex 6T 915W 230V 160m |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 915 W |
Heating principle | Serial resistive |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 80 °C |
Outer sheath | PVC |
Outer sheath colour | Red |
Package depth [mm] | 386 mm |
Package height [mm] | 207 mm |
Package width [mm] | 386 mm |
Product group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] | >500 N |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Type | DEVIflex™ 6T |
UL evaluated | Out of scope |
UNSPSC CODE | 26121601 |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
Application |
Pipe / tank frost protection Floor heating Cold store Sport fields |
Approval |
CE UkrTEST EAC |
Bending diameter [mm] [Min] | 50 mm |
Cable diameter [mm] | 6.9 mm |
Cable length [m] | 160 m |
Cable on drum | No |
Cable output [W/m] | 6 W/m |
Cable resistance [Ohm] | 57.9 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company |
Intertek Semko UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 2.3 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DTCL |
Conductor insulation | XLPE |
Contain batteries | No |
Cut to length | No |
Deformation strength [N] | >1500 N |
Description | DEVIflex 6T 915W 230V 160m |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 915 W |
Heating principle | Serial resistive |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 80 °C |
Outer sheath | PVC |
Outer sheath colour | Red |
Package depth [mm] | 386 mm |
Package height [mm] | 207 mm |
Package width [mm] | 386 mm |
Product group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] | >500 N |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Type | DEVIflex™ 6T |
UL evaluated | Out of scope |
UNSPSC CODE | 26121601 |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |