Thermostats, DEVIlink™ CC WIFI – Central Controller, Sensor type: Floor
140F1135
This product has been discontinued.
Display type: LCD, Application: Floor heating
Display type: LCD, Application: Floor heating
Gross weight | 0.399 Kg |
Net weight | 0.395 Kg |
Volume | 1.131 Liter |
EAN | 5703466238967 |
Gross weight | 0.399 Kg |
Net weight | 0.395 Kg |
Volume | 1.131 Liter |
EAN | 5703466238967 |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | -10 °C |
Application | Floor heating |
Approval | CE |
Ball pressure test temperature [°C] | 75 °C |
Battery backup | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Colour | White RAL 9010 |
Depth [mm] | 25 mm |
Description | DEVIlink™ CC WiFi + PSU |
Display (Yes/No) | Yes |
Display type | LCD |
EEE category |
5 small equipment (any external dimension |
Element IP Class | 21 |
EU RoHS compliance | Yes |
Height [mm] | 125 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 140 mm |
Package height [mm] | 85 mm |
Package width [mm] | 95 mm |
Pollution degree | 2 |
Product description | DEVIlink™ CC WIFI – Central Controller |
Product group | Thermostats |
REACH Candidate List substances | No |
Relay switch | 1-pole |
Sensor type | Floor |
Standby power consumption [W] [Max] | 2 W |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 17 V |
Supply voltage [V] AC [min] | 14 V |
Supply voltage [V] DC | 230 V |
Supply voltage [V] DC [max] | 240 V |
Supply voltage [V] DC [min] | 220 V |
Transmission [m] [Max] | 30 m |
Transmission frequency [MHz] | 868.42 MHz |
Transmission power [mW] [Max] | 1 mW |
Type | DEVIlink™ |
UK RoHS compliance | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 107 mm |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | -10 °C |
Application | Floor heating |
Approval | CE |
Ball pressure test temperature [°C] | 75 °C |
Battery backup | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Colour | White RAL 9010 |
Depth [mm] | 25 mm |
Description | DEVIlink™ CC WiFi + PSU |
Display (Yes/No) | Yes |
Display type | LCD |
EEE category |
5 small equipment (any external dimension |
Element IP Class | 21 |
EU RoHS compliance | Yes |
Height [mm] | 125 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 140 mm |
Package height [mm] | 85 mm |
Package width [mm] | 95 mm |
Pollution degree | 2 |
Product description | DEVIlink™ CC WIFI – Central Controller |
Product group | Thermostats |
REACH Candidate List substances | No |
Relay switch | 1-pole |
Sensor type | Floor |
Standby power consumption [W] [Max] | 2 W |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 17 V |
Supply voltage [V] AC [min] | 14 V |
Supply voltage [V] DC | 230 V |
Supply voltage [V] DC [max] | 240 V |
Supply voltage [V] DC [min] | 220 V |
Transmission [m] [Max] | 30 m |
Transmission frequency [MHz] | 868.42 MHz |
Transmission power [mW] [Max] | 1 mW |
Type | DEVIlink™ |
UK RoHS compliance | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 107 mm |