Accessories, Thermostat accessories, Packing quantity: 1
140F1097
Sensor cable, 0,75², 2,5m, Used for product: DEVIreg™ 330 series
Sensor cable, 0,75², 2,5m, Used for product: DEVIreg™ 330 series
Gross weight | 0.167 Kilogram |
Net weight | 0.165 Kilogram |
Volume | 0.217 Liter |
EAN | 5703466209707 |
Gross weight | 0.167 Kilogram |
Net weight | 0.165 Kilogram |
Volume | 0.217 Liter |
EAN | 5703466209707 |
Application |
Asphalt ice and snow melting Ground ice and snow melting Roof frost protection Vineyard frost protection |
Approval |
UkrTEST CE |
CE evaluated | Yes |
Certification company | UkrTEST |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Sensor cable, 0,75², 2,5m |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Package depth [mm] | 85 mm |
Package height [mm] | 30 mm |
Package width [mm] | 85 mm |
Packing quantity | 1 |
Product description | Sensor cable 0.75² 2.5m 16.7 KOHM Q |
Product group | Accessories |
Type | Thermostat accessories |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIreg™ 330 series |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Application |
Asphalt ice and snow melting Ground ice and snow melting Roof frost protection Vineyard frost protection |
Approval |
UkrTEST CE |
CE evaluated | Yes |
Certification company | UkrTEST |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Sensor cable, 0,75², 2,5m |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Package depth [mm] | 85 mm |
Package height [mm] | 30 mm |
Package width [mm] | 85 mm |
Packing quantity | 1 |
Product description | Sensor cable 0.75² 2.5m 16.7 KOHM Q |
Product group | Accessories |
Type | Thermostat accessories |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIreg™ 330 series |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |