Accessories, Thermostat accessories, Packing quantity: 1

140F1096

Outdoor sensor, Used for product: DEVIreg™ 330 series; DEVIreg™ Multi; DEVIreg™ 610; DEVIreg™ 316

Product details

Gross weight 0.075 Kilogram
Net weight 0.074 Kilogram
Volume 0.406 Liter
EAN 5703466209691

 

Application Ground ice and snow melting
Roof frost protection
Vineyard frost protection
Approval UkrTEST
CE
CE evaluated Yes
Certification company UkrTEST
China RoHS compliance Out of scope
Contain batteries No
Description Outdoor sensor
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Package depth [mm] 80 mm
Package height [mm] 38 mm
Package width [mm] 70 mm
Packing quantity 1
Product group Accessories
Type Thermostat accessories
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product DEVIreg™ 316
DEVIreg™ 330 series
DEVIreg™ 610
DEVIreg™ Multi
Warranty [Year] 2
Warranty type 2-year product warranty

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality