Accessories, Thermostat accessories, Packing quantity: 1
140F1092
Outdoor sensor 0,75# 2,5M, 15 KOHM, PVC, Used for product: DEVIreg™ 330 series; DEVIreg™ Multi; DEVIreg™ 610; DEVIreg™ 316
Outdoor sensor 0,75# 2,5M, 15 KOHM, PVC, Used for product: DEVIreg™ 330 series; DEVIreg™ Multi; DEVIreg™ 610; DEVIreg™ 316
Gross weight | 0.12 Kilogram |
Net weight | 0.119 Kilogram |
Volume | 0.406 Liter |
EAN | 5703466209318 |
Gross weight | 0.12 Kilogram |
Net weight | 0.119 Kilogram |
Volume | 0.406 Liter |
EAN | 5703466209318 |
Application |
Asphalt ice and snow melting Ground ice and snow melting Roof frost protection Vineyard frost protection |
Approval |
UkrTEST CE |
CE evaluated | Yes |
Certification company | UkrTEST |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Outdoor sensor 0,75# 2,5M, 15 KOHM, PVC |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Mat length [m] | 2.5 m |
Package depth [mm] | 85 mm |
Package height [mm] | 30 mm |
Package width [mm] | 85 mm |
Packing quantity | 1 |
Product group | Accessories |
Type | Thermostat accessories |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIreg™ 316 DEVIreg™ 330 series DEVIreg™ 610 DEVIreg™ Multi |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Application |
Asphalt ice and snow melting Ground ice and snow melting Roof frost protection Vineyard frost protection |
Approval |
UkrTEST CE |
CE evaluated | Yes |
Certification company | UkrTEST |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Outdoor sensor 0,75# 2,5M, 15 KOHM, PVC |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Mat length [m] | 2.5 m |
Package depth [mm] | 85 mm |
Package height [mm] | 30 mm |
Package width [mm] | 85 mm |
Packing quantity | 1 |
Product group | Accessories |
Type | Thermostat accessories |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIreg™ 316 DEVIreg™ 330 series DEVIreg™ 610 DEVIreg™ Multi |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |