Accessories, Thermostat accessories, Packing quantity: 1
140F1091
Floor sensor cable 3m, Used for product: DEVIreg™ 53x series; DEVIreg™ Touch; DEVIreg™ Smart; DEVIdry™ Kit; DEVIreg™ OPTI; DEVIreg™ 13x series
Floor sensor cable 3m, Used for product: DEVIreg™ 53x series; DEVIreg™ Touch; DEVIreg™ Smart; DEVIdry™ Kit; DEVIreg™ OPTI; DEVIreg™ 13x series
Gross weight | 0.081 Kilogram |
Net weight | 0.08 Kilogram |
Volume | 0.217 Liter |
EAN | 5703466209301 |
Gross weight | 0.081 Kilogram |
Net weight | 0.08 Kilogram |
Volume | 0.217 Liter |
EAN | 5703466209301 |
Application |
Cold store Floor heating |
Approval |
UkrTEST CE |
CE evaluated | Yes |
Certification company | UkrTEST |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Floor sensor cable 3m |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Mat length [m] | 3 m |
Package depth [mm] | 85 mm |
Package height [mm] | 30 mm |
Package width [mm] | 85 mm |
Packing quantity | 1 |
Product group | Accessories |
Type | Thermostat accessories |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIreg™ 13x series DEVIreg™ 53x series DEVIreg™ Touch DEVIreg™ Smart DEVIreg™ OPTI DEVIdry™ Kit |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Application |
Cold store Floor heating |
Approval |
UkrTEST CE |
CE evaluated | Yes |
Certification company | UkrTEST |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Floor sensor cable 3m |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Mat length [m] | 3 m |
Package depth [mm] | 85 mm |
Package height [mm] | 30 mm |
Package width [mm] | 85 mm |
Packing quantity | 1 |
Product group | Accessories |
Type | Thermostat accessories |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIreg™ 13x series DEVIreg™ 53x series DEVIreg™ Touch DEVIreg™ Smart DEVIreg™ OPTI DEVIdry™ Kit |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |