Accessories, Thermostat accessories, Packing quantity: 1
140F1088
Ground sensor for 850, Used for product: DEVIreg™ 850
Ground sensor for 850, Used for product: DEVIreg™ 850
Gross weight | 2.262 Kilogram |
Net weight | 2.24 Kilogram |
Volume | 9.9 Liter |
EAN | 5703466209714 |
Gross weight | 2.262 Kilogram |
Net weight | 2.24 Kilogram |
Volume | 9.9 Liter |
EAN | 5703466209714 |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | -30 °C |
Application |
Asphalt ice and snow melting Ground ice and snow melting Roof frost protection |
Approval |
UkrTEST CE |
CE evaluated | Yes |
Certification company |
EAC UkrTEST |
China RoHS compliance | Out of scope |
Description | Ground sensor for 850 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 375 mm |
Package height [mm] | 96 mm |
Package width [mm] | 275 mm |
Packing quantity | 1 |
Product description | Sensor for Devireg™ 850 |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 631cd3aa-8270-443d-b3dc-a5dd66faa804 |
Sensor type | devibus |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Type | Thermostat accessories |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIreg™ 850 |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | -30 °C |
Application |
Asphalt ice and snow melting Ground ice and snow melting Roof frost protection |
Approval |
UkrTEST CE |
CE evaluated | Yes |
Certification company |
EAC UkrTEST |
China RoHS compliance | Out of scope |
Description | Ground sensor for 850 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 375 mm |
Package height [mm] | 96 mm |
Package width [mm] | 275 mm |
Packing quantity | 1 |
Product description | Sensor for Devireg™ 850 |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 631cd3aa-8270-443d-b3dc-a5dd66faa804 |
Sensor type | devibus |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Type | Thermostat accessories |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIreg™ 850 |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |