Thermostats, DEVIreg™ 850, Sensor type: w/o sensor, 15 A
140F1085
Display type: 2x16-character illuminated display, Application: Asphalt ice and snow melting; Roof frost protection; Ground ice and snow melting
Display type: 2x16-character illuminated display, Application: Asphalt ice and snow melting; Roof frost protection; Ground ice and snow melting
Gross weight | 0.828 Kilogram |
Net weight | 0.82 Kilogram |
Volume | 4.677 Liter |
EAN | 5703466209264 |
Gross weight | 0.828 Kilogram |
Net weight | 0.82 Kilogram |
Volume | 4.677 Liter |
EAN | 5703466209264 |
2-pole switch | No |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | -10 °C |
Application |
Asphalt ice and snow melting Roof frost protection Ground ice and snow melting |
Approval | CE |
Battery backup | No |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Colour | White RAL 9010 |
Compatible frame system | No |
Depth [mm] | 53 mm |
Description | DEVIreg™ 850 IV Latin with PSU |
DIN mounting | Yes |
Display (Yes/No) | Yes |
Display type | 2x16-character illuminated display |
EEE category |
5 small equipment (any external dimension |
Element IP Class | 20 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height [mm] | 86 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Indicator type | LED |
Inductive load | cos φ= 0.3 max 1A |
Package depth [mm] | 280 mm |
Package height [mm] | 72 mm |
Package width [mm] | 232 mm |
Product description | DEVIreg™ 850 |
Product group | Thermostats |
Relay switch | 1-pole |
Resistive load max [A] | 15 A |
SCIP dossier no. | 7a73589d-5564-4385-abca-03fd7de34e2a |
SCIP dossier product name | "Temperature controller for and and snow melting systems" |
Sensor failure monitoring | Yes |
Sensor type | w/o sensor |
Standby power consumption [W] [Max] | 3 W |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Supply voltage [V] DC | 24 V |
Type | DEVIreg™ 850 |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 41112209 |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 23.5 mm |
2-pole switch | No |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | -10 °C |
Application |
Asphalt ice and snow melting Roof frost protection Ground ice and snow melting |
Approval | CE |
Battery backup | No |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Colour | White RAL 9010 |
Compatible frame system | No |
Depth [mm] | 53 mm |
Description | DEVIreg™ 850 IV Latin with PSU |
DIN mounting | Yes |
Display (Yes/No) | Yes |
Display type | 2x16-character illuminated display |
EEE category |
5 small equipment (any external dimension |
Element IP Class | 20 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height [mm] | 86 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Indicator type | LED |
Inductive load | cos φ= 0.3 max 1A |
Package depth [mm] | 280 mm |
Package height [mm] | 72 mm |
Package width [mm] | 232 mm |
Product description | DEVIreg™ 850 |
Product group | Thermostats |
Relay switch | 1-pole |
Resistive load max [A] | 15 A |
SCIP dossier no. | 7a73589d-5564-4385-abca-03fd7de34e2a |
SCIP dossier product name | "Temperature controller for and and snow melting systems" |
Sensor failure monitoring | Yes |
Sensor type | w/o sensor |
Standby power consumption [W] [Max] | 3 W |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Supply voltage [V] DC | 24 V |
Type | DEVIreg™ 850 |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 41112209 |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 23.5 mm |