1 Primary battery SUM weight Kg |
0 |
1 Primary battery weight Kg |
0 |
2-pole switch |
No |
Ambient temperature [°C] [max] |
30 °C |
Ambient temperature [°C] [min] |
0 °C |
Application |
Floor heating |
Approval |
CE UkrTEST |
Ball pressure test temperature [°C] |
75 °C |
Battery backup |
Yes |
Battery qty |
1 |
Battery type or Name |
Knapcelle Manganese Lithium |
Cable diameter [mm] |
3 mm |
Cable resistance [Ohm] |
44.1 |
Cable screen |
Alufoil 100% |
Cable type |
Twin conductor |
CE evaluated |
Yes |
Certification company |
Intertek Semko |
China RoHS compliance |
Out of scope |
Cold lead |
Yes |
Cold lead conductor quantity |
2 |
Cold lead length [m] |
4 m |
Cold lead quantity |
1 |
Cold lead size [mm²] |
1 mm² |
Cold lead type |
DTWB |
Compatible foreign sensor type |
Yes |
Compatible frame system |
Yes |
Conductor insulation |
FEP |
Coverage area [m²] |
8 m² |
Deformation strength [N] |
600 N |
Description |
DEVImat 150T 1200W 230V 0.5x16m + DTouch |
DIN mounting |
No |
Display type |
Touch screen |
Element IP Class |
IPX7 |
EPD available |
Yes |
EU RoHS compliance |
Yes |
EU RoHS exemption clause |
No |
Flame retardant |
Yes |
Frost protection [°C] |
5 °C |
Heating output [W] |
1200 W |
Heating principle |
Serial resistive |
In scope of WEEE and contain batteries |
Yes |
Inductive load |
cos φ= 0.3 max 1A |
Installation temperature [°C] [Min] |
-5 °C |
Lead free |
Yes |
Mat length [m] |
16 m |
Mat output [W/m²] |
150 W/m² |
Mat width [m] |
0.5 m |
Non operating temperature [°C] [Max] |
120 °C |
Operating temperature [°C] [max] |
115 °C |
Outer sheath |
PVDF |
Outer sheath colour |
Red |
Package depth [mm] |
255 mm |
Package height [mm] |
590 mm |
Package width [mm] |
255 mm |
Pollution degree |
2 |
Product description |
Set DEVImat™ 150T w/DEVIreg™ Touch |
Product group |
Heating Mats |
Pulling strength [N] |
120 N |
REACH Candidate List substances |
No |
Regulation type |
PWM |
Relay switch |
1-pole |
Resistive load max [A] |
16 A |
Sensor definition point [Ohm/°C] |
15kΩ / 25°C |
Sensor type |
NTC |
Set accessories |
DEVIreg™ Touch Flexpipe ø6.7 2.5m Black Flexpipe transition KK1-E5 Nails Syntetic 10 pcs. in Box Devi Sensor End-Cap Brass f. flexpipe ø6,7 |
Software class |
A |
Standby power consumption [W] [Max] |
0.4 W |
Storage temperature [°C] [Max] |
65 °C |
Storage temperature [°C] [Min] |
-20 °C |
Supply voltage [V] AC |
230 V |
Temperature - floor [°C] [Max] |
45 °C |
Temperature - floor [°C] [Min] |
5 °C |
Temperature - room [°C] [Max] |
35 °C |
Temperature - room [°C] [Min] |
5 °C |
Temperature limiter [°C] [Max] |
45 °C |
Temperature limiter [°C] [Min] |
5 °C |
Temperature max. limiter [°C] [Max] |
35 °C |
Temperature max. limiter [°C] [Min] |
20 °C |
Temperature min. limiter [°C] [Max] |
35 °C |
Temperature min. limiter [°C] [Min] |
10 °C |
Terminal cable size max [mm²] |
2 x 2.5 |
Thermostat IP Class |
21 |
Thickness [mm] |
3.5 mm |
Type |
DEVImat™ 150T |
UK RoHS compliance |
Yes |
UV Protected |
No |
Warranty [Year] |
20 |
Warranty type |
20-year full service warranty |
Weight per battery |
0 g |