Heating Cables, DEVIcomfort™ 10T, 10 W/m, 10.000 m, Supply voltage [V] AC: 230

140F0800

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Floor heating

Product details

Gross weight 2.05 Kilogram
Net weight 2.03 Kilogram
Volume 21.157 Liter
EAN 5703466238806

 

1 Primary battery SUM weight Kg 0
1 Primary battery weight Kg 0
2-pole switch No
Ambient temperature [°C] [max] 30 °C
Ambient temperature [°C] [min] 0 °C
Application Floor heating
Approval UkrTEST
CE
Ball pressure test temperature [°C] 75 °C
Battery backup Yes
Battery qty 1
Battery type or Name Knapcelle Manganese Lithium
Bending diameter [mm] [Min] 25 mm
Cable diameter [mm] 4 mm
Cable length [m] 10 m
Cable on drum No
Cable output [W/m] 10 W/m
Cable resistance [Ohm] 529
Cable screen Alufoil 100%
Cable type Twin conductor
Certification company CE
EAC
Intertek Semko
UkrTEST
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead length [m] 4 m
Cold lead quantity 1
Cold lead size [mm²] 1 mm²
Cold lead type DTWB
Compatible foreign sensor type Yes
Compatible frame system Yes
Conductor insulation FEP
Deformation strength [N] 600 N
Description DEVIcomfort 10T 100W 230V 10m DTouch
DIN mounting No
Display type Touch screen
Element IP Class IPX7
EU RoHS compliance Yes
EU RoHS exemption clause No
Flame retardant Yes
Frost protection [°C] 5 °C
Heating output [W] 100 W
Heating principle Serial resistive
In scope of WEEE and contain batteries Yes
Inductive load cos φ= 0.3 max 1A
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 85 °C
Outer sheath PVC
Outer sheath colour Black
Package depth [mm] 390 mm
Package height [mm] 140 mm
Package width [mm] 390 mm
Pollution degree 2
Product group Heating Cables
Product version Ready-made
Pulling strength [N] 120 N
REACH Candidate List substances No
Regulation type PWM
Relay switch 1-pole
Resistive load max [A] 16 A
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Sensor type NTC
Set accessories DEVIreg™ Touch
Flexpipe ø6.7 2.5m Black
Flexpipe transition KK1-E5
Hot melt Stick
Sensor End-Cap Brass f. flexpipe ø6,7
Software class A
Standby power consumption [W] [Max] 0.4 W
Storage temperature [°C] [Max] 65 °C
Storage temperature [°C] [Min] -20 °C
Supply voltage [V] AC 230 V
Temperature - floor [°C] [Max] 45 °C
Temperature - floor [°C] [Min] 5 °C
Temperature - room [°C] [Max] 35 °C
Temperature - room [°C] [Min] 5 °C
Temperature limiter [°C] [Max] 45 °C
Temperature limiter [°C] [Min] 5 °C
Temperature max. limiter [°C] [Max] 35 °C
Temperature max. limiter [°C] [Min] 20 °C
Temperature min. limiter [°C] [Max] 35 °C
Temperature min. limiter [°C] [Min] 10 °C
Terminal cable size max [mm²] 2 x 2.5
Thermostat IP Class 21
Type DEVIcomfort™ 10T
UK RoHS compliance Out of scope
UV Protected No
Warranty [Year] 20
Warranty type 20-year full service warranty
Weight per battery 0 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality