Heating Mats, DEVIsnow™ 300T, 300 W/m², 2.40 m², Supply voltage [V] AC: 400
140F0622
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 3.2, Application: Roof frost protection; Ground ice and snow melting
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 3.2, Application: Roof frost protection; Ground ice and snow melting
Gross weight | 4.94 Kilogram |
Net weight | 4.89 Kilogram |
Volume | 13.72 Liter |
EAN | 5703466229262 |
Gross weight | 4.94 Kilogram |
Net weight | 4.89 Kilogram |
Volume | 13.72 Liter |
EAN | 5703466229262 |
Application |
Roof frost protection Ground ice and snow melting |
Approval |
CE EAC |
Cable diameter [mm] | 7 mm |
Cable resistance [Ohm] | 227.4 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 30 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DTCL |
Conductor insulation | FEP |
Contain batteries | No |
Coverage area [m²] | 2.4 m² |
Deformation strength [N] | >1500 N |
Description | DEVIsnow 300T 700W 400V 0.75x3.2m SPECIAL |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Filler material | PEX |
Flame retardant | Yes |
Heating output [W] | 700 W |
Heating principle | Serial resistive |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Mat length [m] | 3.2 m |
Mat output [W/m²] | 300 W/m² |
Mat width [m] | 0.8 m |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | PVC |
Outer sheath colour | Black |
Package depth [mm] | 700 mm |
Package height [mm] | 140 mm |
Package width [mm] | 140 mm |
Product description | DEVIsnow™ 300T |
Product group | Heating Mats |
Pulling strength [N] | 450 N |
REACH Candidate List substances | No |
Set accessories | No |
Supply voltage [V] AC | 400 V |
Thickness [mm] | 7 mm |
Type | DEVIsnow™ 300T |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
Application |
Roof frost protection Ground ice and snow melting |
Approval |
CE EAC |
Cable diameter [mm] | 7 mm |
Cable resistance [Ohm] | 227.4 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 30 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DTCL |
Conductor insulation | FEP |
Contain batteries | No |
Coverage area [m²] | 2.4 m² |
Deformation strength [N] | >1500 N |
Description | DEVIsnow 300T 700W 400V 0.75x3.2m SPECIAL |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Filler material | PEX |
Flame retardant | Yes |
Heating output [W] | 700 W |
Heating principle | Serial resistive |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Mat length [m] | 3.2 m |
Mat output [W/m²] | 300 W/m² |
Mat width [m] | 0.8 m |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | PVC |
Outer sheath colour | Black |
Package depth [mm] | 700 mm |
Package height [mm] | 140 mm |
Package width [mm] | 140 mm |
Product description | DEVIsnow™ 300T |
Product group | Heating Mats |
Pulling strength [N] | 450 N |
REACH Candidate List substances | No |
Set accessories | No |
Supply voltage [V] AC | 400 V |
Thickness [mm] | 7 mm |
Type | DEVIsnow™ 300T |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |