Heating Cables, DEVIbasic™ drum, 20 W/m, Supply voltage [V] AC: 230
140F0166
Cable type: Single conductor, Product version: Drum, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating
Cable type: Single conductor, Product version: Drum, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating
Gross weight | 0.038 Kilogram |
Net weight | 0.038 Kilogram |
EAN | 5703466228609 |
Gross weight | 0.038 Kilogram |
Net weight | 0.038 Kilogram |
EAN | 5703466228609 |
Application |
Sport fields Floor heating Cold store |
Approval |
CE UkrTEST EAC |
Bending diameter [mm] [Min] | 50 mm |
Cable diameter [mm] | 5.5 mm |
Cable on drum | Yes |
Cable output [W/m] | 20 W/m |
Cable resistance [Ohm/m] | 0.03 Ohm/m |
Cable screen | Copper braid |
Cable type | Single conductor |
CE evaluated | Yes |
Certification company |
NEMKO UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | No |
Conductor insulation | XLPE |
Cut to length | Yes |
Deformation strength [N] | 600 N |
Description | DEVIbasic 0.0322 R/M -4%=0.03091 +7%=0.03455 |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | PVC |
Outer sheath colour | Red |
Product group | Heating Cables |
Product version | Drum |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 400 V |
Type | DEVIbasic™ drum |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UV Protected | No |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
Application |
Sport fields Floor heating Cold store |
Approval |
CE UkrTEST EAC |
Bending diameter [mm] [Min] | 50 mm |
Cable diameter [mm] | 5.5 mm |
Cable on drum | Yes |
Cable output [W/m] | 20 W/m |
Cable resistance [Ohm/m] | 0.03 Ohm/m |
Cable screen | Copper braid |
Cable type | Single conductor |
CE evaluated | Yes |
Certification company |
NEMKO UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | No |
Conductor insulation | XLPE |
Cut to length | Yes |
Deformation strength [N] | 600 N |
Description | DEVIbasic 0.0322 R/M -4%=0.03091 +7%=0.03455 |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | PVC |
Outer sheath colour | Red |
Product group | Heating Cables |
Product version | Drum |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 400 V |
Type | DEVIbasic™ drum |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UV Protected | No |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |