VA100X-3L-0046-5-X+BM1X-000141604

137U1337

VACON0100-3L-0046-5-X+LS60+FBIE+HMGR
+SDE9+SEB5+QDSS
VACON® 100X
46 AMP, (-5) 380 – 500 Vac
(+DBIN) Brake Chopper, (+LS60) 60 Hz
C2 Commercial&Industry Environ
IndEth (ProfinetIO,EthernetIP), Graphical Keypad
D Slot: E9,2-port ethernet
E Slot: B5,3RO(NO)
Other options according to Model code

Model code: VACON0100-3L-0046-5-X+LS60+FBIE+HMGR+SDE9+SEB5+QDSS

Product details

Gross weight 33.85 kg
Net weight 31.5 kg
Volume 0 l
EAN 5715253696430

Vacon 100 X

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Product Series 0100 VACON 100
Input type -3L -3L
Current -0046 46
Current Description 46 AMP
Mains Voltage -5 (-5) 380 – 500 Vac
Segment -X Vacon 100X
Regional -R00 International
Customized +BM1X Vacon0100 product
Terminal Box +TBOX (+TBOX) Basic Terminal Box
Brake +DBIN (+DBIN) Brake Chopper
Frequency setting +LS60 (+LS60) 60 Hz
Display Units +LSSI Metric Units of Measure
Documentation level +DQCK (+DQCK) Quick Guide
Firmware Language Pack +FL01 UK, DE, FI, SE, IT, FR lang
SW Package +F0072 (+F0072) GP System Software
EMC level +EMC2 C2 Commercial&Industry Environ
Marine Approval +E000 (+E000) No Marine Approval
Application +A0000 (+A0000)No Special Application
Internal FB selection +FBIE IndEth (ProfinetIO,EthernetIP)
Keypad +HMGR Graphical Keypad
Real Time Clock Battery +SRNO No Battery for real time clock
D Slot Option Board +SDE9 E9,2-port ethernet
E Slot Option Board +SEB5 B5,3RO(NO)
Additional Equipment A +QDSS (+QDSS) Main Switch only
Additional Equipment B +Q000 (+Q000) No add. Equipment B
Additional Equipment C +Q000 No add. Equipment C
Shipping Package +GSCB Standard Packaging Material
UL Approval +GAUL (+GAUL) UL Approval
CE Aproval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Frame Size MM6 MM 06
Product Catalog NO_VIEW NO VIEW
Modelcode01 VACON0100-3L-0046-5-X
Modelcode02 +LS60
Modelcode04 +FBIE+HMGR
Modelcode05 +SDE9+SEB5+QDSS
Typecode Part 1 VA100X-3L-0046-5-X+BM1X
Typecode Part 2 -000141604
Calculated Net Weight [kg] 31.5
Calculated Gross Weight [kg] 33.85
Dimensions WxHxD [mm] 350X500X236
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU Y901
Help Counter 1

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality