DSD520D6-05A0EC+BEF1+CTXX+FITD-000131568

137N2183

Decentral Servo Drive 520
DSD-520D6-05A0EC+FITD
600 V DC, 5.0 A
Terminal Box dual connection
EtherCAT
Multi feedback interface
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: DSD-520D6-05A0EC+FITD

Product details

Gross weight 3.281 kg
Net weight 2.281 kg
Volume 0 l
EAN 5715253599458

Decentral Servo Drive DSD 520

Product View (Switch) GLBL Global (Standard)
Product group DSD-520 Decentral Servo Drive 520
Mains voltage D6 600 V DC
Current rating -05A0 5.0 A
Communication interface EC EtherCAT
Extra environmental protection +AGXX None
Functional safety +BEF1 STO, not upgradable
Option board +CTXX None, without option board
Condition based monitoring +CVXX No condition based monitoring
Product software ID +ECXXX Latest released version
Customized HW configuration +EEXX None
Technical documentation +EGXX None
Documentation language +EHXX Multi-language
Customer-specific label +EJXX None
Feedback type +FFMF Multi feedback interface
Motor connection +FITD Terminal Box dual connection
Motor brake control +IDBS Motor brake control and supply
Insulation monitoring +IMXX None
Shipping package +TACB Cardboard box package
Surface characteristic +VFXX No special surface
Customer specific option +VNXX None
Frame designation E1 E1
Product Catalog NO_VIEW NO VIEW
Modelcode01 DSD-520D6-05A0EC
Modelcode03 +FITD
Salescode part 1 DSD-520D6-05A0EC
Salescode part 2 +FITD

General DD VC Class

Help Counter 1
Typecode Part 1 DSD520D6-05A0EC+BEF1+CTXX+FITD
Typecode Part 2 -000131568
Calculated Gross Weight [kg] 3.281
Calculated Net Weight [kg] 2.281
Recommended Factory ERR01 Cannot Determine Vendor
Vendor ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN EU Y901
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality