ISD520D6-02T5EC+BEF1+CTXX+FN30-000131452

137N1988

Integrated Servo Drive 520
ISD-520D6-02T5EC+FAHB+FCKS+FD14+FFM1+FG091+FN30+FSSS
600 V DC, 2,5 Nm rated torque category,
Rated speed 3000 rpm
Flange size 91,3mm, Shaft size 14mm,
Standard fitted key, with holding brake
EtherCAT
MT 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-02T5EC+FAHB+FCKS+FD14+FFM1+FG091+FN30+FSSS

Product details

Gross weight 5.458 kg
Net weight 4.458 kg
Volume 3.776 dm3
EAN 5715253597508

General DD VC Class

Help Counter 1
Typecode Part 1 ISD520D6-02T5EC+BEF1+CTXX+FN30
Typecode Part 2 -000131452
Calculated Gross Weight [kg] 5.458
Calculated Net Weight [kg] 4.458
Recommended Factory ERR01 Cannot Determine Vendor
Vendor ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN EU Y901
ECCN US 3A999.a

Integrated Servo Drive ISD 520

Product View (Switch) GLBL Global (Standard)
Product group ISD-520 Integrated Servo Drive 520
Mains voltage D6 600 V DC
Torque level -02T5 2,5 Nm rated torque category
Communication interface EC EtherCAT
Extra environmental protection +AGXX None
Functional safety +BEF1 STO, not upgradable
Option board +CTXX None, without option board
Condition based monitoring +CVXX No condition based monitoring
Product software ID +ECXXX Latest released version
Customized HW configuration +EEXX None
Technical documentation +EGXX None
Documentation language +EHXX Multi-language
Customer-specific label +EJXX None
Mechanical brake +FAHB with holding brake
Motor shaft +FCKS Standard fitted key
Motor shaft size +FD14 Shaft size 14mm
Feedback type +FFM1 MT 17 Bit Hiperface DSL
Flange +FG091 Flange size 91,3mm
Gear +FHXX Without gear
Rated speed +FN30 Rated speed 3000 rpm
Shaft seal +FSSS With standard shaft seal
Insulation monitoring +IMXX None
Shipping package +TACB Cardboard box package
Surface characteristic +VFXX No special surface
Customer specific option +VNXX None
Frame designation E1 E1
Product Catalog NO_VIEW NO VIEW
Modelcode01 ISD-520D6-02T5EC
Modelcode03 +FAHB+FCKS
Modelcode04 +FD14+FFM1+FG091+FN30
Modelcode05 +FSSS
Salescode part 1 ISD-520D6-02T5EC
Salescode part 2 +FAHB+FCKS
Salescode part 3 +FD14+FFM1+FG091+FN30
Salescode part 4 +FSSS

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality