ISD520D6-02T5PL+BEF1+CTXX+FN20-000127369

137L9077

Integrated Servo Drive 520
ISD-520D6-02T5PL+FCKS+FD19+FFS0+FG087+FN20+FSSS+TAMP
600 V DC, 2,5 Nm rated torque category,
Rated speed 2000 rpm
Flange size 87mm, Shaft size 19mm,
Standard fitted key, None, without brake
Ethernet POWERLINK
ST 17 Bit BISS-C
STO, not upgradable
None, without option board
Frame size: E0

Other options according to model code

Model code: ISD-520D6-02T5PL+FCKS+FD19+FFS0+FG087+FN20+FSSS+TAMP

Product details

Gross weight 4.437 kg
Net weight 4.237 kg
Volume 3.776 dm3
EAN 5715253567518

General DD VC Class

Help Counter 1
Typecode Part 1 ISD520D6-02T5PL+BEF1+CTXX+FN20
Typecode Part 2 -000127369
Calculated Gross Weight [kg] 4.437
Calculated Net Weight [kg] 4.237
Recommended Factory ERR01 Cannot Determine Vendor
Vendor ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN EU Y901
ECCN US 3A999.a

Integrated Servo Drive ISD 520

Product View (Switch) GLBL Global (Standard)
Product group ISD-520 Integrated Servo Drive 520
Mains voltage D6 600 V DC
Torque level -02T5 2,5 Nm rated torque category
Communication interface PL Ethernet POWERLINK
Extra environmental protection +AGXX None
Functional safety +BEF1 STO, not upgradable
Option board +CTXX None, without option board
Condition based monitoring +CVXX No condition based monitoring
Product software ID +ECXXX Latest released version
Customized HW configuration +EEXX None
Technical documentation +EGXX None
Documentation language +EHXX Multi-language
Customer-specific label +EJXX None
Mechanical brake +FAXX None, without brake
Motor shaft +FCKS Standard fitted key
Motor shaft size +FD19 Shaft size 19mm
Feedback type +FFS0 ST 17 Bit BISS-C
Flange +FG087 Flange size 87mm
Gear +FHXX Without gear
Rated speed +FN20 Rated speed 2000 rpm
Shaft seal +FSSS With standard shaft seal
Insulation monitoring +IMXX None
Shipping package +TAMP Cardboard multi packaging
Surface characteristic +VFXX No special surface
Customer specific option +VNXX None
Frame designation E0 E0
Product Catalog NO_VIEW NO VIEW
Modelcode01 ISD-520D6-02T5PL
Modelcode03 +FCKS
Modelcode04 +FD19+FFS0+FG087+FN20
Modelcode05 +FSSS+TAMP
Salescode part 1 ISD-520D6-02T5PL
Salescode part 2 +FCKS
Salescode part 3 +FD19+FFS0+FG087+FN20
Salescode part 4 +FSSS+TAMP

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality