7CM-XXSLLQ40-0076E23F2-000126805

137L8803

iC7 Cooling Module
IC7-60SLLQ40-0076E23F2+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM50
IP23/UL Type 1,Frame: CM21L
400 V AC, Input frequency 50Hz
EMC Category: C2 category
Cooling capacity: 76 kW
Standard coupling
Other options according to model code

Model code: IC7-60SLLQ40-0076E23F2+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM50

Product details

Gross weight 590 kg
Net weight 250 kg
Volume 0 l
EAN 5715253564623

General DD VC Class

Help Counter 1
Typecode Part 1 7CM-XXSLLQ40-0076E23F2
Typecode Part 2 -000126805
Calculated Gross Weight [kg] 340
Calculated Net Weight [kg] 250
Vendor ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a

iC7 Cooling Modules - IC7CM

Product View (Switch) GLBL Global (Standard)
Product series +DACM iC7 Cooling Module
Product group IC7-60 iC7-60
Product category SL System module, liquid-cooled
Product type LQ Cooling module (liq. to liq.)
Mains voltage 40 400 V AC
Cooling capacity -0076 76 kW
Protection rating E23 IP23/UL Type 1
EMC category F2 C2 category
Marine construction +AFXX None
Extra environmental protection +AGCX Coated boards
Communication interface, X1/X2 +BAEL Ethernet port, no protocol
Communication interface, X0 +BBEX No port, no protocol
Control panel +BF20 Control Panel 2.8 OPX20
Option slot C +CCXX None, not upgradable
Option slot D +CDXX None, not upgradable
Customer specific application +DBXX None
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Technical documentation +EGOP Operating guide
Documentation language +EHEN English
Customer-specific label +EJXX None
Language package +EL01 Global
Cooling module configuration +SAP1 Single-pump
Heat exchanger +SCLE Liquid-to-liquid
Cooling connection location +SEDL Drive connect. left base
Customer pipe coupling type +SGPC Standard coupling
Drive pipe coupling type +SIPC Standard coupling
Liquid Heater +SKXX No
Cabinet Heater +SLXX No
Frequency Range +SM50 Input frequency 50Hz
UL compliance +VAXX No additional approvals
Product specific marine cert. +VBXX None
Frame designation CM21L CM21L
Modelcode01 IC7-60SLLQ40-0076E23
Modelcode02 F2+BBEX
Modelcode03 +DACM
Modelcode04 +EGOP+EHEN+SAP1+SCLE
Modelcode05 +SEDL+SM50
Product Catalog NO_VIEW NO VIEW
Salescode part 1 IC7-60SLLQ40-0076E23
Salescode part 2 F2+BBEX
Salescode part 3 +DACM
Salescode part 4 +EGOP+EHEN+SAP1+SCLE
Salescode part 5 +SEDL+SM50
Cooling capacity 76 KW
Main unit Depth 550MM
Enclosure rating IP23
Ext. circuit, min. flow 190L/MIN
Drive circuit, nom. flow 190L/MIN
Input frequency 50 Hz
Main unit Height 1900MM
Ext. circuit, max. pressure 1000KPA
Drive circuit, max. pressure 600KPA
Short circuit current rating SCCR: 50kA
Storage temperature -40...+70C
Ext. circuit, temperature < +38C (-30...+55C)
Drive circuit, temperature +45C (-30...+55C)
Input Voltage 3x400VAC
Main unit Width 300MM

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality