FC-103P3K0T4Y55H1XGXXOXSXXXXA0BPCXXXXD0

137L5672

Frequency converter
FC-103P3K0T4Y55H1XGXXOXSXXXXA0BPCXXXXD0

VLT® Refrigeration Drive FC-103
3.0 KW / 4.0 HP,
Three phase, 380 - 480 VAC,IP55/TYPE 12 w. backplat
RFI filter Class A1 / B
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
PROFIBUS DP MCA 101, MCB-105 Relay Card
No C1 option, 24V DC backup
Frame: A4
Other options according to Model code

Model code: FC-103P3K0T4Y55H1XGXXOXSXXXXA0BPCXXXXD0
Re-configure

Product details

Gross weight 9.8 Kilogram
Net weight 9.5 Kilogram
Volume 52.36 Liter
EAN 5715253531502

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P3K0 3.0 KW / 4.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure Y55 IP55/TYPE 12 w. backplat
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A O Metric thread cable entri
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BP MCB-105 Relay Card
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 24V DC backup
Frame Size A4 A4
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P3K0T4Y55H1XGX
Typecode Part 2 XOXSXXXXA0BPCXXXXD0
Power 110% (NO) [KW] 3 3
Height [mm] 391,0 391,0
Width w/ no C options [mm] 200,0 200,0
Depth [mm] 177,0 177,0
Depth with Option A/B [mm] 177,0 177,0
kVA 4.99 4.99
Power Loss NO [W] 116 116
Power Loss NO [W] 116 116
Continuous Current (NO) [A] 7.2 7.2
Intermittent Current (NO) [A] 7.92 7.92
Continuous Current (NO) [A] 6.3 6.3
Intermittent Current (NO) [A] 6.93 6.93
Calculated Gross Weight [kg] 9.8
Calculated Package Weight 0.3
Calculated Net Weight [kg] 9.5
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P3K0T4Y55H1XGX
Modelcode02 XOXSXXXXA0BPCXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality