FC-360H160T4E20H2XXCXXXSXXXXAXBX

137H3070

Frequency converter
FC-360H160T4E20H2XXCXXXSXXXXAXBX
VLT® AutomationDrive FC-(360) 360
160 KW / 250 HP, (T4) 380-480VAC (Three phased), IP20 / Chassis
RFI Class A2, (X) No Brake Chopper
No Display (No Blind Cover)
(C) Coated PCB, No mains option
Standard Control Card, (BX) No B Option
Frame: J9
Other options according to Model code

Model code: FC-360H160T4E20H2XXCXXXSXXXXAXBX

Product details

Gross weight 184.62 kg
Net weight 164 kg
Volume 0 l
EAN 5715253396972

VLT® AUTOMATIONDRIVE FC 360 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 360 (360) 360
Power H High Overload
Power Size 160 160 KW / 250 HP
Voltage T4 (T4) 380-480VAC (Three phased)
Enclosure E20 IP20 / Chassis
RFI Filter H2 RFI Class A2
Brake & Stop X (X) No Brake Chopper
Display X No Display (No Blind Cover)
Coating C (C) Coated PCB
Mains Option X No mains option
Adaptation A X Standard Cable Entries
Adaptation B X No Adaptation
Special Version SXXX Latest release – Std. Software
Software Language Pack X Standard Language Pack
Control Card AX Standard Control Card
B Option BX (BX) No B Option
Frame Size J9 J9
Typecode Part 1 FC-360H160T4E20H2XXC
Typecode Part 2 XXXSXXXXAXBX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 184.62
Calculated Net Weight [kg] 164
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-360H160T4E20H2XXC
Modelcode02 XXXSXXXXAXBX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality