MSD510SDM511SAF1C010AD6E20FE2PLSXXTXXXXX

137H1239

VLT® Multiaxis Servo Drive MSD
MSD 510 Servo Drive Module 511
Single Axis Servo Drive, Frame Size 1 50 mm
(010A) 10 A RMS rated current
600 V DC Link Voltage, IP20
EnDat 2.2
POWERLINK, Standard
Safe Torque Off

Model code: MSD510SDM511SAF1C010AD6E20FE2PLSXXTXXXXX

Product details

Gross weight 4.4 kg
Net weight 3 kg
Volume 24.168 dm3
EAN 5715253377698

VLT® Multiaxis Servo Drive MSD 510

Product View (Switch) GLBL Global (Standard)
Product Group MSD510 VLT® Multiaxis Servo Drive MSD
Product Variant SDM511 MSD 510 Servo Drive Module 511
Drive Variant SA Single Axis Servo Drive
Frame Size F1 Frame Size 1 50 mm
Current Rating C010A (010A) 10 A RMS rated current
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E20 IP20
Drive Feedback FE2 EnDat 2.2
Bus System PL POWERLINK
Firmware SXX Standard
Safety T Safe Torque Off
Reserved A XXX reserved
Reserved B XX reserved
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 MSD510SDM511SAF1C010AD6E20FE2
Typecode Part 2 PLSXXTXXXXX
Modelcode01 MSD510SDM511SAF1C010AD6E20FE2
Modelcode02 PLSXXTXXXXX
Plant from Orderline G103
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Calculated Gross Weight [kg] 4.4
Calculated Net Weight [kg] 3.9
ECCN EU X.A.I.003
ECCN US 3A999

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality