AC voltage |
3X380-500VAC |
3X380-500VAC |
|
Additional drive features 1 |
+DD1X |
None |
|
Additional drive features 2 |
+DE2X |
None |
|
Additional drive features 3 |
+DF3X |
None |
|
Additional drive features 4 |
+DG4X |
None |
|
Additional drive features 5 |
+DH5X |
None |
|
Apparent power |
/394KVA(480VAC) |
/394KVA(480VAC) |
|
Apparent power |
364KVA(400VAC) |
364KVA(400VAC) |
|
Calculated Gross Weight [kg] |
|
92 |
|
Calculated Net Weight [kg] |
|
72 |
|
Calculated Package Weight |
|
20 |
|
check if complete |
OK |
OK |
|
Communication interface, X0 |
+BBEL |
Ethernet port, no protocol |
|
Communication interface, X1/X2 |
+BAPR |
PROFINET RT OS7PR |
|
Configuration code 01 |
|
IC7-60SA3A05-514AE00F3 |
|
Configuration code 02 |
|
+AE01+AFXX+AGCX+AJFX+AKFX+ANXX |
|
Configuration code 03 |
|
+AOXX+BAPR+BBEL+BDC1+BEXX+BF20 |
|
Configuration code 04 |
|
+BGK1+BH25+BK25+BLXX+CAXX+CBXX |
|
Configuration code 05 |
|
+CCXX+CDXX+CEXX+CFXX+CGXX+CHXX |
|
Configuration code 06 |
|
+CIXX+CJXX+DAAU+DBXX+DD1X+DE2X |
|
Configuration code 07 |
|
+DF3X+DG4X+DH5X+DI6X+EAXXXXXX |
|
Configuration code 08 |
|
+ECXXX+EGIN+EHEN+EJXX+EL01 |
|
Control panel |
+BF20 |
Control Panel 2.8 OPX20 |
|
Control panel cable length |
+BH25 |
2.5 m (8 ft) |
|
Control panel mounting type |
+BGK1 |
Flush mount |
|
Control unit cable length |
+BK25 |
2.5 m (8 ft), Fiber |
|
Cooling circuit connector type |
+ANXX |
Not relevant |
|
Cooling circuit hose length |
+AOXX |
Not relevant |
|
Cooling type |
Air Cooled |
Air Cooled |
|
Current rating |
-514A |
514 A |
|
Customer specific application |
+DBXX |
None |
|
Customer-specific label |
+EJXX |
None |
|
Customization file package ID |
+EAXXXXXX |
No customization |
|
DC Bus current |
602A(594VDC) |
602A(594VDC) |
|
DC Bus voltage |
465-740VDC |
465-740VDC |
|
DC fuses and devices |
+AKFX |
DC bus fuses |
|
DC power |
357KW(594VDC) |
357KW(594VDC) |
|
Documentation language |
+EHEN |
English |
|
ECCN EU |
Y901 |
Y901 |
|
ECCN US |
3A999.a |
3A999.a |
|
EMC category |
F3 |
C3 category |
|
Enclosure rating |
IP00 / OPEN TYPE |
IP00 / OPEN TYPE |
|
Extra environmental protection |
+AGCX |
Coated boards |
|
Frame designation |
AR10 |
AR10 |
|
Functional safety |
+BEXX |
None, not upgradable |
|
HELP CHAR |
|
91D55A1414519 |
|
Help Counter |
|
1 |
|
High speed enabled |
+DI6X |
No |
|
Input frequency |
50/60Hz |
50/60Hz |
|
Integration unit |
+AE01 |
Short, no filter |
|
Language package |
+EL01 |
Global |
|
Main unit Depth |
553MM/21.8IN |
553MM/21.8IN |
|
Main unit Height |
921MM/36.3IN |
921MM/36.3IN |
|
Main unit Width |
235MM/9.3IN |
235MM/9.3IN |
|
Mains input device |
+AJFX |
AC fuses |
|
Mains voltage |
05 |
380-500 V AC |
|
Marine construction |
+AFXX |
None |
|
Modelcode01 |
|
IC7-60SA3A05-514AE00F3 |
|
Modelcode02 |
|
+AE01+AJFX+AKFX |
|
Modelcode03 |
|
+BAPR+BDC1+BEXX+BF20 |
|
Modelcode04 |
|
+BGK1+BH25+BK25 |
|
Modelcode06 |
|
+DAAU |
|
Modelcode08 |
|
+EGIN+EHEN |
|
Nominal AC current |
525A(400VAC)/473A(480VAC) |
525A(400VAC)/473A(480VAC) |
|
Option slot A |
+CAXX |
None, without mounting p |
|
Option slot B |
+CBXX |
None, without mounting plate |
|
Option slot C |
+CCXX |
None, without mounting plate |
|
Option slot D |
+CDXX |
None, without mounting plate |
|
Option slot E |
+CEXX |
None, without mounting plate |
|
Option slot F |
+CFXX |
None, without mounting plate |
|
Option slot G |
+CGXX |
None, without mounting plate |
|
Option slot H |
+CHXX |
None, without mounting plate |
|
Option slot I |
+CIXX |
None, without mounting plate |
|
Option slot J |
+CJXX |
None, without mounting plate |
|
Power rating |
XXX |
Not relevant |
|
Product Catalog |
NO_VIEW |
NO VIEW |
|
Product category |
SA |
System module, air-cooled |
|
Product Category -DrivesSymbol |
System module, air-cooled |
System module, air-cooled |
|
Product group |
IC7-60 |
iC7-60 |
|
Product Hierarchy |
|
91D55A1414519 |
|
Product series |
+DAAU |
iC7-Automation |
|
Product software ID |
+ECXXX |
Latest released version |
|
Product specific marine cert. |
+VBXX |
None |
|
Product type |
3A |
3~, regenerative, AFE |
|
Product Type - DrivesSymbol |
3 phase regenerative, AFE |
3 phase regenerative, AFE |
|
Product View (Default) |
|
Global (Standard) |
|
Product View (Switch) |
GLBL |
Global (Standard) |
|
Protection rating |
E00 |
IP00/Open Type |
|
Run Number |
|
000094127 |
|
Salescode part 1 |
IC7-60SA3A05-514AE00F3 |
IC7-60SA3A05-514AE00F3 |
|
Salescode part 2 |
+AE01+AJFX+AKFX |
+AE01+AJFX+AKFX |
|
Salescode part 3 |
+BAPR+BDC1+BEXX+BF20 |
+BAPR+BDC1+BEXX+BF20 |
|
Salescode part 4 |
+BGK1+BH25+BK25 |
+BGK1+BH25+BK25 |
|
Salescode part 5 |
+DAAU |
+DAAU |
|
Salescode part 6 |
+EGIN+EHEN |
+EGIN+EHEN |
|
Shipping package |
+TACB |
Cardboard box package |
|
Short circuit current rating |
100kA |
100kA |
|
Standard I/O |
+BDC1 |
I/O and Relay Option OC7C1 |
|
StarCoupler board cable length |
+BLXX |
None |
|
STAT NO |
|
14519 |
|
Storage temperature |
-40...70°C/-40...158°F |
-40...70°C/-40...158°F |
|
Technical documentation |
+EGIN |
Installation guide |
|
Typecode Part 1 |
|
7SM-AUSA3A05-514AE00F3 |
|
Typecode Part 2 |
|
-000094127 |
|
Vendor |
ERR01 |
Cannot Determine Vendor |
|