MCD61154BT7S3X00CV1

136Z4344

MCD61154BT7S3X00CV1
VLT® Soft Starter MCD 600
With Int. Bypass Contactor
1154 A, Three phase 380-690 V AC
Frame size 3, IP00
Control Voltage: 24 VAC/VDC
Other options according to Model code

Model code: MCD61154BT7S3X00CV1

Product details

Gross weight 63 kg
Net weight 63 kg
Volume 204.92 l
EAN 5714853232956

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 1154 1154 A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 7 Three phase 380-690 V AC
Enclosure S3 Frame size 3
Performance X Reserved
IP Rating 00 IP00
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD61154BT7S3X00CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD61154BT7S3X00CV1
Calculated Gross Weight [kg] 73
Calculated Net Weight [kg] 63
ECCN EU EAR99
ECCN US EAR99
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality