FC-350H1K1T4E20H2BXCDXXSXXXXAXBX

136N4354

VLT® AutomationDrive FC 350
High overload,
1.1 KW / 1.5 HP, Three phase 380-480 VAC,
IP20 / Chassis, RFI Class A2,
Brake chopper,
Coated PCB,
No option
FC-350H1K1T4E20H2BXCDXXSXXXXAXBX

Model code: FC-350H1K1T4E20H2BXCDXXSXXXXAXBX

Product details

Gross weight 2.66 kg
Net weight 2.3 kg
Volume 0 l
EAN 5710108922047

VLT® AutomationDrive FC-350

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 350 350
Power H High overload
Power Size 1K1 1.1 KW / 1.5 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H2 RFI Class A2
Brake B Brake chopper
Display X No Display(no blind cover)
Coating C Coated PCB
Mains Options D Loadsharing
Adaptation A X No adaptation
Adaptation B X No adaptation
Software SXXX Latest release– std. software
Software Language X Standard language pack
A Option AX No option
B Option BX No option
Frame Size J1 J1
Typecode Part 1 FC-350H1K1T4E20H2BXC
Typecode Part 2 DXXSXXXXAXBX
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901
Calculated Gross Weight [kg] 2.66
Calculated Net Weight [kg] 2.3
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-350H1K1T4E20H2BXC
Modelcode02 DXXSXXXXAXBX
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality