MCD60020BT7S1X20CV2

136G7366

MCD60020BT7S1X20CV2

MCD60020BT7S1X20CV2
VLT® Soft Starter MCD 600
With Int. Bypass Contactor
20 A, Three phase 380-690 V AC
Frame size 1, IP20
Control Voltage: 110~120 VAC or 220~240 VAC
Other options according to Model code

Model code: MCD60020BT7S1X20CV2

Product details

Gross weight 4.8 kg
Net weight 4.8 kg
Volume 17.589 l
EAN 5710108638511

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0020 20 A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 7 Three phase 380-690 V AC
Enclosure S1 Frame size 1
Performance X Reserved
IP Rating 20 IP20
Control Voltage CV2 110~120 VAC or 220~240 VAC
Typecode Part 1 MCD60020BT7S1X20CV2
Product Catalog GLBL Global (Standard)
Modelcode01 MCD60020BT7S1X20CV2
Calculated Gross Weight [kg] 5.4
Calculated Net Weight [kg] 4.8
ECCN EU Y901
ECCN US EAR99
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality