MCD60171BT7S2X00CV1

136G7361

MCD60171BT7S2X00CV1
VLT® Soft Starter MCD 600
With Int. Bypass Contactor
171 A, Three phase 380-690 V AC
Frame size 2, IP00
Control Voltage: 24 VAC/VDC
Other options according to Model code

Model code: MCD60171BT7S2X00CV1

Product details

Gross weight 12.7 kg
Net weight 12.7 kg
Volume 59.4 l
EAN 5710108638467

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0171 171 A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 7 Three phase 380-690 V AC
Enclosure S2 Frame size 2
Performance X Reserved
IP Rating 00 IP00
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD60171BT7S2X00CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD60171BT7S2X00CV1
Calculated Gross Weight [kg] 13.5
Calculated Net Weight [kg] 12.7
ECCN EU Y901
ECCN US EAR99
Plant from Orderline G103
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality