MCD60171BT5S2X00CV2

136G7351

MCD60171BT5S2X00CV2

MCD60171BT5S2X00CV2
VLT® Soft Starter MCD 600
With Int. Bypass Contactor
171 A, Three phase 200-525 V AC
Frame size 2, IP00
Control Voltage: 110~120 VAC or 220~240 VAC
Other options according to Model code

Model code: MCD60171BT5S2X00CV2

Product details

Gross weight 12.7 kg
Net weight 12.7 kg
Volume 59.4 l
EAN 5710108638269

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0171 171 A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 5 Three phase 200-525 V AC
Enclosure S2 Frame size 2
Performance X Reserved
IP Rating 00 IP00
Control Voltage CV2 110~120 VAC or 220~240 VAC
Typecode Part 1 MCD60171BT5S2X00CV2
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD60171BT5S2X00CV2
Calculated Gross Weight [kg] 13.5
Calculated Net Weight [kg] 12.7
ECCN EU Y901
ECCN US EAR99
Plant from Orderline E201
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality