MCD60042BT5S1X20CV1

136G7337

MCD60042BT5S1X20CV1

MCD60042BT5S1X20CV1
VLT® Soft Starter MCD 600
With Int. Bypass Contactor
42 A, Three phase 200-525 V AC
Frame size 1, IP20
Control Voltage: 24 VAC/VDC
Other options according to Model code

Model code: MCD60042BT5S1X20CV1

Product details

Gross weight 4.9 kg
Net weight 4.9 kg
Volume 17.16 l
EAN 5710108638306

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0042 42 A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 5 Three phase 200-525 V AC
Enclosure S1 Frame size 1
Performance X Reserved
IP Rating 20 IP20
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD60042BT5S1X20CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD60042BT5S1X20CV1
Calculated Gross Weight [kg] 5.4
Calculated Net Weight [kg] 4.8
ECCN EU Y901
ECCN US EAR99
Plant from Orderline E401
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality