Product details

Gross weight 6 kg
Net weight 5.856 kg
Volume 6.248 l
EAN 5715253646015

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 73 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled
Product group iC7-60

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality