FC-302N132T7E21H2BGC7XXSXXXXA0BXCXXXXD0

135X6528

Frequency converter
FC-302N132T7E21H2BGC7XXSXXXXA0BXCXXXXD0
VLT® AutomationDrive FC-302
(N132) 132 KW / 200 HP, Three phase
525 - 690 VAC *, IP21 / Type 1
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: D5H
No C1 option, MCB-107 24V DC backup
PROFIBUS DP MCA 101, No B Option

Other options according to Model code

Model code: FC-302N132T7E21H2BGC7XXSXXXXA0BXCXXXXD0

Product details

Gross weight 127 kg
Net weight 87 kg
Volume 651.508 l
EAN 5710108428280

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating N132 (N132) 132 KW / 200 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Possible rating issue WARN01 Possible Rating Issue:
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI Filter
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 MCB-107 24V DC backup
Frame Size D5H D5H
Typecode Part 1 FC-302N132T7E21H2BGC
Typecode Part 2 7XXSXXXXA0BXCXXXXD0
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 132
Power 110% (NO) [KW] 160
Height [mm] 1324,0
Width w/ no C options [mm] 325,0
Depth [mm] 381,0
Depth with Option A/B [mm] 381,0
kVA 185
Power Loss NO [W] 2649
Power Loss NO [W] 2740
Power Loss HO [W] 2080
Power Loss HO [W] 2159
Continuous Current (NO) [A] 201
Intermittent Current (NO) [A] 221
Continuous Current (NO) [A] 192
Intermittent Current (NO) [A] 211
Continuous Current (HO) [A] 162
Intermittent Current (HO) [A] 243
Continuous Current (HO) [A] 155
Intermittent Current (HO) [A] 232
Calculated Gross Weight [kg] 166.3
Calculated Net Weight [kg] 166
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302N132T7E21H2BGC
Modelcode02 7XXSXXXXA0BXCXXXXD0
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality