FC-302P4K0T7E20H4BGCXXXSXXXXAQB2CXXXXDX

135X2128

Frequency converter
FC-302P4K0T7E20H4BGCXXXSXXXXAQB2CXXXXDX
VLT® AutomationDrive FC-302
(P4K0) 4.0 KW / 5.0 HP, Three phase
525 - 690 VAC *, (E20) IP20 / Chassis
RFI class A1 (C2)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No C1 option, No D option
Modbus TCP MCA 122, MCB-112 PTC Therm. Card
ATEX: II (2) G [Ex eb Gb] [Exdb Gb] / II (2) D [Ex tb Db]
Other options according to Model code

Model code: FC-302P4K0T7E20H4BGCXXXSXXXXAQB2CXXXXDX

Product details

Gross weight 7.34 kg
Net weight 6.81 kg
Volume 27.246 l
EAN 5710108384227

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P4K0 (P4K0) 4.0 KW / 5.0 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Possible rating issue WARN01 Possible Rating Issue:
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AQ Modbus TCP MCA 122
B Option B2 MCB-112 PTC Therm. Card
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Typecode Part 1 FC-302P4K0T7E20H4BGC
Typecode Part 2 XXXSXXXXAQB2CXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 4
Height [mm] 268,0
Width w/ no C options [mm] 130,0
Width w/ two C options [mm] 190,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 6.57
Power Loss NO [W] 160
Power Loss NO [W] 160
Power Loss HO [W] 160
Power Loss HO [W] 160
Continuous Current (HO) [A] 6.1
Intermittent Current (HO) [A] 9.76
Continuous Current (HO) [A] 5.5
Intermittent Current (HO) [A] 8.8
ATEX Marking 1 ATEX: II (2) G [Ex eb Gb] [Ex
ATEX Marking 2 db Gb] / II (2) D [Ex tb Db]
Calculated Gross Weight [kg] 7.34
Calculated Net Weight [kg] 6.81
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P4K0T7E20H4BGC
Modelcode02 XXXSXXXXAQB2CXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality