VA20X-1L-0005-2-X+BM25-000000343

135N7009

This product has been discontinued.

VACON0020-1L-0005-2-X+HMTX

VACON0020-1L-0005-2-X+HMTX
VACON® 20 X
4,8 AMP, 208 – 240 Vac
(+DBNO) No Brake, Text Keypad
C1 Commercial Environ, Frame 02 X
Other options according to Model code

Model code: VACON0020-1L-0005-2-X+HMTX

Product details

Gross weight 4.4 kg
Net weight 3.4 kg
Volume 20.631 dm3
EAN 5710108978143

Vacon 20 X

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Product Series 0020 Vacon 020
Input type -1L -1L
Current -0005 5
Current Description 4,8 AMP
Mains Voltage -2 208 – 240 Vac
Segment -X -X
Regional -R00 International
Customized +BM25 Vacon0020 product
Brake +DBNO (+DBNO) No Brake
SW Package +F0117 (+F0117)Multipurpose System SW
E Slot Option Board +SE00 No board
Application +A0000 (+A0000) No Additional App
Keypad +HMTX Text Keypad
Additional Equipment A +Q000 No add. Equipment A
Additional Equipment B +Q000 No add. Equipment B
Terminal Box +TQGA Term B CableGland and No Brake
Frequency setting +LS50 50 Hz
Display Units +LSSI Metric Units of Measure
Shipping Package +GSCB Standard Packaging Material
EMC level +EMC1 C1 Commercial Environ
UL Approval +GAUL (+GAUL) UL Approval
CE Approval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Frame Size MU2 Frame 02 X
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 VA20X-1L-0005-2-X+BM25
Typecode Part 2 -000000343
Modelcode01 VACON0020-1L-0005-2-X
Modelcode03 +HMTX
Calculated Net Weight [kg] 3.4
Calculated Gross Weight [kg] 3.9
Dimensions WxHxD [mm] 170 X 295 X 154
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN US 3A999.A
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality