FCP106N3K0T4C66H1FSXXAX0

134X1910

VLT® DriveMotor FCP 106
3.0 kW /4.0 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH2

Model code: FCP106N3K0T4C66H1FSXXAX0
Re-configure

Product details

Gross weight 6.3 Kilogram
Net weight 6 Kilogram
Volume 22.04 Liter
EAN 5710108080136

 

ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Enclosure C66 Standard IP66/UL type 4X
Fan Option F With Fan
Frame Size MH2 MH2
HELP CHAR 0
Memory module 0 Memory module
Modelcode01 FCP106N3K0T4C66H1FSXXAX0
Options AX No option
Plant from Orderline B901 B901
Power Size N3K0 3.0 kW /4.0 HP
Product Catalog NO_VIEW NO VIEW
Product Group FCP VLT® DriveMotor FCP
Product Hierarchy 87D4569702035
Product View (Default) Global (Standard)
Product View (Switch) GLBL Global (Standard)
Recommended Factory ERR01 Cannot Determine Vendor
RFI Filter H1 Integrated RFI Class A1/B
Series 106 106
Special Version SXX Latest release – std. software
STAT NO 02035
Typecode Part 1 FCP106N3K0T4C66H1FSXXAX0
Variant condition (Purch)



02035
FCP106
FCP106N3K0T4
OPT_FCP106N3K0T4AX
VLT
Variant condition (ref. YV00)



02035
FCP106
FCP106N3K0T4
OPT_FCP106N3K0T4AX
VLT
Vendor ERR01 Cannot Determine Vendor
Voltage T4 Three phase 380-480 VAC

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality