FCD302PK37T4W66H1S1FMECEXXXXA0BXXXXXXD0

134H2986

FCD302PK37T4W66H1S1FMECEXXXXA0BXXXXXXD0
VLT® Decentral Drive FCD 302
0.37 kW / 0.5 HP, 380-480VAC (Three phased), Standard White IP66/NEMA4X,
RFI Class A1/C2, Brake chop. + mech. brake, Compl. small stand alone, 40 mm brackets,
Metric threads, Service switch mains side, With display connector

Model code: FCD302PK37T4W66H1S1FMECEXXXXA0BXXXXXXD0

Product details

Gross weight 10.1 kg
Net weight 9.8 kg
Volume 0 l
EAN 5710107680801

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating PK37 0.37 kW / 0.5 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure W66 Standard White IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake S Brake chop. + mech. brake
Hardware Configuration 1 Compl. small stand alone
Brackets F 40 mm brackets
Threads M Metric threads
Switch Option E Service switch mains side
Display C With display connector
Sensor Plugs E Direct mount 4xM12
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug X No fieldbus plug
Reserved X Reserved
A Option A0 Profibus DP
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option D0 24VDC back-up input
FCD302 Frame Size MF1 (MF1) MF1
Typecode Part 1 FCD302PK37T4W66H1S1FMECEXXXX
Typecode Part 2 A0BXXXXXXD0
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999
Calculated Gross Weight [kg] 10.1
Calculated Net Weight [kg] 9.8
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302PK37T4W66H1S1FMECEXXXX
Modelcode02 A0BXXXXXXD0
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality