FCD302P1K1T4B66H1S1FMFCFXXXXALBXXXXXXDX

134H2966

FCD302P1K1T4B66H1S1FMFCFXXXXALBXXXXXXDX
VLT® Decentral Drive FCD 302
1.1 kW / 1.5 HP, 380-480VAC (Three phased), Standard Black IP66/NEMA4X,
RFI Class A1/C2, Brake chop. + mech. brake, Compl. small stand alone, 40 mm brackets,
Metric threads, Service switch motor side, With display connector

Model code: FCD302P1K1T4B66H1S1FMFCFXXXXALBXXXXXXDX

Product details

Gross weight 10.1 kg
Net weight 9.8 kg
Volume 0 l
EAN 5710107680603

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating P1K1 1.1 kW / 1.5 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure B66 Standard Black IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake S Brake chop. + mech. brake
Hardware Configuration 1 Compl. small stand alone
Brackets F 40 mm brackets
Threads M Metric threads
Switch Option F Service switch motor side
Display C With display connector
Sensor Plugs F Direct mount 6xM12
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug X No fieldbus plug
Reserved X Reserved
A Option AL Profinet
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option DX No option
FCD302 Frame Size MF1 (MF1) MF1
Typecode Part 1 FCD302P1K1T4B66H1S1FMFCFXXXX
Typecode Part 2 ALBXXXXXXDX
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999
Calculated Gross Weight [kg] 10.1
Calculated Net Weight [kg] 9.8
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302P1K1T4B66H1S1FMFCFXXXX
Modelcode02 ALBXXXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality