FC-302P7K5T5P55H5XGCXXXSXXXXAXBXCXXXXDX

134G6493

Frequency converter
FC-302P7K5T5P55H5XGCXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P7K5) 7.5 KW / 10 HP, Three phase
380 - 500 VAC, IP55 / Type12 Backplate
Marine,ruggedis RFI A2(C3)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P7K5T5P55H5XGCXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 13.31 kg
Net weight 12.69 kg
Volume 52.36 l
EAN 5710107569496

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P7K5 (P7K5) 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H5 Marine,ruggedis RFI A2(C3)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Typecode Part 1 FC-302P7K5T5P55H5XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 7.5
Height [mm] 420,0
Width w/ no C options [mm] 242,0
Depth [mm] 200,0
Depth with Option A/B [mm] 200,0
kVA 11.1
Power Loss HO [W] 225
Power Loss HO [W] 225
Continuous Current (HO) [A] 16
Intermittent Current (HO) [A] 25.6
Continuous Current (HO) [A] 14.5
Intermittent Current (HO) [A] 23.2
Calculated Gross Weight [kg] 13.31
Calculated Net Weight [kg] 12.69
Vendor ERR01 Cannot Determine Vendor
Modelcode01 FC-302P7K5T5P55H5XGC
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality