FCD302P3K0T4B66H1X3EMXCXXXPXA0BXXXXXXDX

134F9511

FCD302P3K0T4B66H1X3EMXCXXXPXA0BXXXXXXDX
VLT® Decentral Drive FCD 302
3.0 kW / 4.0 HP, 380-480VAC (Three phased), Standard Black IP66/NEMA4X,
RFI Class A1/C2, No brake, Compl. large stand alone, Flat brackets,
Metric threads, No switch option, With display connector

Model code: FCD302P3K0T4B66H1X3EMXCXXXPXA0BXXXXXXDX

Product details

Gross weight 12.3 kg
Net weight 11.38 kg
Volume 36.12 l
EAN 5710107497997

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating P3K0 3.0 kW / 4.0 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure B66 Standard Black IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake X No brake
Hardware Configuration 3 Compl. large stand alone
Brackets E Flat brackets
Threads M Metric threads
Switch Option X No switch option
Display C With display connector
Sensor Plugs X No sensor plugs
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug P M12 Profibus
Reserved X Reserved
A Option A0 Profibus DP
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option DX No option
FCD302 Frame Size MF2 (MF2) MF2
Typecode Part 1 FCD302P3K0T4B66H1X3EMXCXXXPX
Typecode Part 2 A0BXXXXXXDX
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901
ECCN US 3A999.a
Calculated Gross Weight [kg] 14.2
Calculated Net Weight [kg] 13.9
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302P3K0T4B66H1X3EMXCXXXPX
Modelcode02 A0BXXXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality