AAF006A250T4E21HXXGCXXXSXXXXAXBXCFXXXDX

134F6936

AAF006A250T4E21HXXGCXXXSXXXXAXBXCFXXXDX
Advanced Active Filter AAF
380-480 VAC, 250Amp correction, IP21 / Type 1,
No RFI Filter, No Mains Option

Model code: AAF006A250T4E21HXXGCXXXSXXXXAXBXCFXXXDX

Product details

Gross weight 516 kg
Net weight 416 kg
Volume 0 l
EAN 5710107471973

VLT® ADVANCED ACTIVE FILTER AAF SERIES

Product View (Switch) GLBL Global (Standard)
Product Group AAF Advanced Active Filter AAF
VLT Series 006 006
Current Rating A250 250Amp correction
Phase T Three phase
Mains Voltage 4 380-480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter HX No RFI Filter
Brake - Safe Stop X No brake chopper
Display G Graphical Control Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Options
B Option BX No B Option
C0 Options MCO CF Active Filter Guard
C1 Options X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E1 (E1) E1-Frane
Typecode Part 1 AAF006A250T4E21HXXGCXXXSXXXXAX
Typecode Part 2 BXCFXXXDX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 575
Calculated Net Weight [kg] 453
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 AAF006A250T4E21HXXGCXXXSXXXXAX
Modelcode02 BXCFXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality